??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22590.1108 Mounting Pad
HELP_VARIABLE
Company
Halder
Description
EH 22590. - Leveling Pads with slip protection / without bolt
Bill of material
22590.1108 Mounting Pad
BESTNR
Ref. No.
22590.1108
AUS
Version
pad from thermoplastic, ball element from stainless steel, Thermoplastic
D1
Thread
M 8
ROT
°
D2
28.0 mm
H1
20.6 mm
H2
8.3 mm
T
7.0 mm
SW
13 mm
BELSTA
Load capacity for static load max.
7 KN
G
Weight
16 g
Embedded user actions